L-com

18 GHz SMA Female Field Replaceable Connector 4 Hole Flange Mount .020 inch Pin

  • Picture of 18 GHz SMA Female Field Replaceable Connector 4 Hole Flange Mount .020 inch Pin
Picture of 18 GHz SMA Female Field Replaceable Connector 4 Hole Flange Mount .020 inch Pin
SKU LCCN3199
Available to Ship 5
Quantity Price
1 - 24 $103.99
25 - 49 $98.79
50 - 99 $93.59
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



The L-com LCCN3199 SMA female connector has a passivated stainless steel body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and beryllium copper contact with gold plating. This threaded standard coaxial connector works on a maximum frequency of 18 GHz and provides an excellent maximum VSWR of 1.25. The 18 GHz SMA connector is available in a 0.375-inch length, 0.500-inch width, and 0.500-inch height. This straight coaxial connector has 4 hole flange mount. The 0.020 inch pin field replaceable contact connector allows developers to configure and customize their signal connections however they desire. This SMA connector with field replaceable attachment has a high-quality construction and an impedance of 50 ohms. The LCCN3199 0.020 inch pin field replaceable contact RF connector with 4 hole flange mount facilitates RF connectivity between boards and several microwave components including filters, attenuators, mixers, and oscillators. This 18 GHz passivated stainless steel coaxial connector comes with PTFE insulation. The SMA female connector weighs 0.009 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems. L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Field Replaceable
Mount Method
4 Hole Flange
Minimum Frequency
DC
Maximum Frequency
18 GHz
Interface Type 1
.020 inch Pin

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.