L-com

1710-4200 MHz 20 dBi Gain Mesh Parabolic 2x2 MIMO Dish Antenna - 2 x Type N Female Connector

  • Picture of 1710-4200 MHz 20 dBi Gain Mesh Parabolic 2x2 MIMO Dish Antenna - 2 x Type N Female Connector
Picture of 1710-4200 MHz 20 dBi Gain Mesh Parabolic 2x2 MIMO Dish Antenna - 2 x Type N Female Connector
SKU HG-1742DP-20EG-NF
  Available for backorder
Quantity Price
1 - 9 $419.99
10 - 24 $403.19
25 - 99 $386.39
100 + Call Us
Price $419.99

All Prices are in US Dollars and do not include duties



The L-com HG-1742DP-20EG-NF is a high performance LTE / CBRS Mesh Parabolic Dish antenna specifically designed for cellular networks. L-com's HG-1742DP-20EG-NF has 20 to 22 dBi gain and can be used to broadcast Cellular LTE signals. The HG-1742DP-20EG-NF operates from 1710 to 4200 MHz which is ideal for 5G, LTE, PCS, UMTS, CBRS applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG-1742DP-20EG-NF antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG-1742DP-20EG-NF from L-com has directional patterns with Dual Slant (±45°) polarization and features 2 x Type N Female connectors. The Type N connectorized HG-1742DP-20EG-NF antenna from L-com is designed specifically for outdoor operation and is ideal for point to point use in large open areas such as base station installations or cellular backhaul. The included mounting bracket and hardware makes this antenna very easy to install. This LTE / CBRS Mesh Parabolic Dish antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Low Windload Mesh Design
  • +/-45 Slant Polarization
  • 20 dBi Gain
  • 2x2 MIMO
  • Type N Female Connector

Application
  • LTE,5G,CBRS
  • Cellular networks
  • DAS (Distributed Antenna Systems)
  • IEEE 802.11b/g/n WiFi applications

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
±45 Deg. Slant
Minimum Frequency
1.7 GHz
Maximum Frequency
4.2 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.