L-com

15U Sideways Wall Mount Rack

  • Picture of 15U Sideways Wall Mount Rack
  • Picture of 15U Sideways Wall Mount Rack
  • Picture of 15U Sideways Wall Mount Rack
  • Picture of 15U Sideways Wall Mount Rack
  • Picture of 15U Sideways Wall Mount Rack
Picture of 15U Sideways Wall Mount Rack
SKU LC-15USDMTWMR
Available to Ship 16
Quantity Price
1 - 9 $239.99
10 - 24 $235.19
25 - 99 $230.39
100 + Call Us
Price $239.99

All Prices are in US Dollars and do not include duties



The L-com LC-15USDMTWMR 15U side load wall-mount network rack is an open frame rack that mounts sideways, allowing 19-inch wide servers, audio/video, or network rack-mount equipment to be mounted perpendicular to the wall. This sideways open frame rack is available in 15U height and 20.5-inch depth, making it ideal for closets, back offices, or any other space-constrained area. Our side mount open frame design allows for optimal airflow with an unobstructed back end of equipment, reducing hot spots and keeping working temperatures cooler, resulting in more efficient operation and a longer lifespan.

The L-com 15U side mount wall mount network rack contains hardware for assembly, wall and equipment mounting: 24 x M6 cage nut/screw sets and 4 x M6 wall anchors for easy installation. This open design also provides simple access to the front and back of equipment from any angle, allowing for cable management and service. The sideways, left and right fixed rack rails are cage nut style and properly marked and numbered for quick and easy installation.

This L-com LC-9USDMTWMR side load wall-mount network rack is constructed of high-quality 1.5mm cold rolled steel with a standard black powder coat finish, ensuring durability and dependability. This rack supports stationary weight loads of up to 240 lbs. This rack complies with CE, DIN 41494, EIA/ECA 310-E, and IEC-60297-3-100 standards. The 15U side load wall-mount network rack is 22.1 inches long, 21.5 inches wide, and 32 inches tall. Our wall-mounted server rack comes flat-packed.

L-com has one of the largest in-stock selections of 15U side load wall-mount network racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 15U side load wall-mount network rack that meets your needs.


Features
  • VERSATILE: 6U, 12U and 15U configurations 20.5-inch depths.
  • EFFICIENT: The compact side load wall-mount design helps you maximize use of limited space. Open frame design for optimum airflow and an unobstructed back-end of equipment reduces hot spots which helps keep operating temperatures cooler for more efficient operation and a longer lifespan.
  • CONVENIENT: Front and rear equipment access for servicing and flexible cable management with cables that can run from any side.
  • FUNCTIONAL DESIGN: The side mount configuration allows for a greater mounting depth with the elimination of a rear wall barrier.
  • QUICK ASSEMBLY: The rack comes flat packed and is easy to assemble with included hardware: 12 x M6 Cage Nuts 12 x M6 Screws 12 x Plastic Washers 4 x M6 Wall Anchor

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.