156 to 163 MHz, Omni Marine Antenna, 3.5 dBi, UHF Female (PL259) Connector, White, Fiberglass Radome, Vertical Polarization

Item # LCMAROM1000
Availability
9
Price Table
Quantity Price
1 - 24 $84.15
25 - 49 $79.94
50 - 99 $75.74
100 + Call Us
Add to Cart

Description

The L-com LCMAROM1000 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 156 to 163 MHz frequency range has a UHF female connector. This antenna with a white radome made of fiberglass has an overall length of 43.5 inch, a width of 1.41 inch, and a weight of 1.06 lbs.

L-com’s LCMAROM1000 is a single band antenna operating from 156 to 163 MHz with 3.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.


Features
  • Marine grade omni antenna
  • Fiberglass strong material
  • 4 M RG58 pigtail
  • PL259 Male connector
  • 156 to 163 MHz, 3.5 dBi
  • Yacht, boats and other marine vehicles
  • Single pole long antenna
  • IP67 rated antenna
Application
  • Port operations
  • Boater calling
  • Commercial and Non-commercial communications
  • International distress, safety and calling (156.80 MHz)
  • Coast guard communications
  • Marine radios on boats, pontoon, sailboats or yacht AIS calling
  • Marine operators
  • Weather monitoring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov