We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

156 to 163 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Fiberglass Radome, Vertical Polarization

SKU LCMAROM1002
Available to Ship 9
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



The L-com LCMAROM1002 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 156 to 163 MHz frequency range has a UHF female connector. This antenna with a white radome made of fiberglass has an overall length of 54.53 inch, a width of 1.26 inch, and a weight of 1.76 lbs.

L-com’s LCMAROM1002 is a single band antenna operating from 156 to 163 MHz with 3 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.


Features
  • Marine grade omni antenna
  • Fiberglass strong material
  • U-Bolt bracket
  • SO239 Female connector
  • 156 to 163 MHz, 3 dBi
  • Yacht, boats and other marine vehicles
  • Single pole long antenna
  • IP67 rated antenna

Application
  • Port operations
  • Boater calling
  • Commercial and Non-commercial communications
  • International distress, safety and calling (156.80 MHz)
  • Coast guard communications
  • Marine radios on boats, pontoon, sailboats or yacht AIS calling
  • Marine operators
  • Weather monitoring

Key Specifications

Key Specifications

Antenna Type
Marine
Polarization
Vertical
Minimum Frequency
156 MHz
Maximum Frequency
163 MHz
Connector Series
UHF
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.