L-com

15 dB Fixed Attenuator TNC Male (Plug) to TNC Female (Jack) DC to 12 GHz Rated to 2 Watts, Brass Body, 1.35:1 VSWR

  • Picture of 15 dB Fixed Attenuator TNC Male (Plug) to TNC Female (Jack) DC to 12 GHz Rated to 2 Watts, Brass Body, 1.35:1 VSWR
  • Picture of 15 dB Fixed Attenuator TNC Male (Plug) to TNC Female (Jack) DC to 12 GHz Rated to 2 Watts, Brass Body, 1.35:1 VSWR
Picture of 15 dB Fixed Attenuator TNC Male (Plug) to TNC Female (Jack) DC to 12 GHz Rated to 2 Watts, Brass Body, 1.35:1 VSWR
SKU LCAT7469-15
Available to Ship 4
Quantity Price
1 - 24 $89.99
25 - 49 $86.39
50 - 99 $83.69
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



L-com carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers, receivers and detectors, adjusting the signal level to a range that is optimal. Few RF components are as commonly used as fixed coaxial attenuators, and L-com carries one of the largest in-stock varieties and ships them same day. The 15 dB Fixed Attenuator LCAT7469-15 is rated to and operates from DC to 12 GHz. The versatile coaxial package uses TNC female to TNC male connectors.

Features
  • DC to 12 GHz Frequency Range
  • TNC Connectorized Design
  • Attenuation 15 dB ±1 dB
  • Max Power 2 Watts (CW)
  • Max VSWR of 1.35:1

Application
  • Instrumentation
  • Precision Measurements
  • Prototyping and Characterization
  • Production Systems
  • WIFI 6E
  • 5G Cellular bands

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connector-In Impedance
50 Ohms
Max Freq
12 GHz
Nominal Attenuation
15 dB
VSWR, Max
1.35:1
Input Power, Max (CW)
2 Watts
Body Material
Brass
Connector-In Series
TNC
Connector-In Gender
Female
Connector-Out Series
TNC
Connector-Out Gender
Male

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.