L-com

14x12x07 Stainless Steel Weatherproof Outdoor IP24 NEMA 3R Enclosure, Modified Base DIN Rail Mount Vented Lid

  • Picture of 14x12x07 Stainless Steel Weatherproof Outdoor IP24 NEMA 3R Enclosure, Modified Base DIN Rail Mount Vented Lid
Picture of 14x12x07 Stainless Steel Weatherproof Outdoor IP24 NEMA 3R Enclosure, Modified Base DIN Rail Mount Vented Lid
SKU NBSS141207-00VDR
Available to Ship 77
Quantity Price
1 - 4 $860.00
5 - 9 $842.80
10 - 24 $825.60
25 + Call Us
Price $860.00

All Prices are in US Dollars and do not include duties



This L-com box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications, and they can ship on the same day. Constructed from 16ga. Brushed 304 Stainless Steel that provides superior protection against corrosion, chemicals and wet conditions. The enclosure is constructed with UV protected and impact resistant material to ensure protection in any environment. The lid includes two vents with installed rain guards and filters. The integrated welded mounting flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide range of pole diameters with one of our optional pole mounting hardware kits. The fully gasketed lid features a 316 stainless steel removable hinge pin that allows for quick removal & reattachment with only a pair of pliers. The enclosure comes with a 304 stainless steel latch with padlock eye allowing you to secure the enclosure from tampering.

Mounting Rails

The aluminum mounting rails installed within the L-com NBSS141207-00VDR provide provisions to mount our pre-cut DIN3 Rail P/N: DIN35-NB14 (sold individually) for installing a number of off-the-shelf DIN Modules and systems. The flexibility of the DIN rail mounting system and the large selection of modules available offer any number of application solutions indoor and out, even in rainy environments. The NEMA Type 3R/IP24 rating provides a vented, weatherproof environment, to safely house the control, routing and power systems being designed with the DIN Modules. The DIN Rails can be adapted to hold other systems and components to accommodate their placement in the enclosure. The enclosure features holes for two N-Bulkhead connectors or Lightning Protectors, a grounding lug, and a cable conduit connector to accept power or system feeds into the enclosure.

The L-com HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33


Features
  • 16ga. Brushed 304 Stainless Steel
  • 304 Stainless steel latch with padlock eye
  • NEMA Type 3R / IP24 rated
  • Fully gasketed vented lid, integral welded mounting flange & 316 Stainless steel hinge and removable pin
  • Installed mounting rails for use with DIN3 rails

Application
  • Electrical & Electronics Instruments, Controls & Components, Wireless LAN WiFi equipment
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • EMI/RFI Sensitive environments/equipment
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.