L-com

14x12x06 Polycarbonate Weatherproof Outdoor IP24 NEMA 3R Enclosure, Modified Base DIN Rail Mount Vented Lid Black

  • Picture of 14x12x06 Polycarbonate Weatherproof Outdoor IP24 NEMA 3R Enclosure, Modified Base DIN Rail Mount Vented Lid Black
Picture of 14x12x06 Polycarbonate Weatherproof Outdoor IP24 NEMA 3R Enclosure, Modified Base DIN Rail Mount Vented Lid Black
SKU NBBPC141206-00VDR
Available to Ship 140
Quantity Price
1 - 9 $319.99
10 - 24 $313.59
25 - 99 $307.19
100 + Call Us
Price $319.99

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The lid includes two vents with installed rain guards and filters. The included wall mount brackets come uninstalled and bagged with their hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The enclosure comes with a pair of stainless-steel latches with padlock eyes allowing you to secure the enclosure from tampering. The enclosure comes in black.

Mounting Rails

The aluminum mounting rails installed within the NBBPC141206-00VDR provides provisions to mount DIN3 Rails for installing a number of off-the-shelf DIN Modules and systems. The flexibility of DIN rail mounting system and the large selection of modules available offer any number of application solutions indoors and out, even in rainy environments. The NEMA Type 3R/IP24 provides a vented, weatherproof environment, to safely house the control, routing and power systems being designed with the DIN Modules. The DIN Rails can be adapted to hold other systems and components to accommodate their placement in the enclosure. The enclosure features holes for two N-Bulkhead connectors or Lightning Protectors, a grounding lug, and a cable conduit connector to accept power or system feeds into the enclosure.

The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33


Features
  • High-Impact, UV Resistant Polycarbonate (Black)
  • Stainless steel latches with padlock eye
  • NEMA Type 3R / IP24 rated
  • Fully gasketed vented lid & user installed wall mounting brackets
  • Installed mounting rails for use with DIN3 rails

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.