L-com

14x12x06 Polycarbonate Weatherproof NEMA 4X Enclosure, Modified Base Drilled Mount Clear Lid Black

  • Picture of 14x12x06 Polycarbonate Weatherproof NEMA 4X Enclosure, Modified Base Drilled Mount Clear Lid Black
Picture of 14x12x06 Polycarbonate Weatherproof NEMA 4X Enclosure, Modified Base Drilled Mount Clear Lid Black
SKU NBBWPC141206-01
Available to Ship 86
Quantity Price
1 - 9 $447.99
10 - 24 $430.07
25 - 99 $412.15
100 + Call Us
Price $447.99

All Prices are in US Dollars and do not include duties



14x12x06 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, Modified Base Drilled Mount Drilled Blank PLT Clear Lid Black

NEMA enclosure cabinet NBBWPC141206-01 from L-com is in-stock at our warehouse and will ship the same business day as purchased. Our National Electrical Manufacturers Association (NEMA) enclosure has a 4X rating. This NEMA 4X rating enclosure cabinet provides protection for your electrical / electronic equipment.

Our national electrical manufactures association NEMA box has the outer dimensions of 14x12x6. The 14x12x6 NEMA enclosure box inner dimensions are 13.7x11.7x5.9. L-com 4X rating NEMA IP66 enclosure panel part number NBBWPC141206-01 is constructed of polycarbonate. Our NEMA 4X rating polycarbonate enclosure cabinet is black in color with a clear lid. This black polycarbonate enclosure box is designed to adhere to the national electrical manufacturers association NEMA ratings.

Our outdoor NEMA 4X rating enclosure is designed to be weatherproof for added protection of its important electronic and electrical components. The weatherproof NEMA box from L-com provides watertight protection from the outdoors. This NEMA waterproof cabinet enclosure has an IP66 rating.

Industrial outdoor NEMA IP66 enclosure NBBWPC141206-01 is built with modified base drilled mount drilled blank plate. NBBWPC141206-01 outdoor IP66 NEMA 4X enclosure cabinet datasheet with details of specifications and CAD drawing with dimensions can be found in the PDF above. L-com NEMA 4X rating enclosure cabinets are stocked on a continual basis. Not only are our 4X rating NEMA enclosures in-stock, but like our other products, these outdoor IP66 cabinets also will ship the same business day as purchased. Custom configured NEMA enclosure cabinets may be available from L-com in some models and sizes, please contact us for additional information.


Features
  • High-Impact, UV Resistant Polycarbonate (Black)
  • Stainless steel latches with padlock eye
  • NEMA Type 4X / IP66 rated (includes (4x) optional lid corner screws)
  • Fully gasketed clear lid & user installed wall mounting brackets
  • Includes drilled aluminum mounting plate with AC socket cutouts

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.