L-com

144, 430 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Black ABS Radome

  • Picture of 144, 430 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Black ABS Radome
Picture of 144, 430 MHz Omni Antenna 4.5 dBi Gain, NMO Connector, Black ABS Radome
SKU LCANOM1081
Available to Ship 26
Quantity Price
1 - 24 $72.79
25 - 49 $69.15
50 - 99 $65.51
100 + Call Us
Price $72.79

All Prices are in US Dollars and do not include duties



The L-com LCANOM1081 is a dual band antenna that ships on the same day as ordered. Our vertical polarized antenna with 144 to 430 MHz frequency range has a NMO male connectors. This antenna with a black radome made of ABS has an overall length of 3.54 in, a width of 1.42 in, and a weight of 1 lbs.

L-com’s LCANOM1081 is a dual band antenna operating from 144 to 430 MHz with 4.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal dual band antenna as per your requirement.


Features
  • Vertically Polarized
  • 4.5 dBi Gain
  • NMO Connector
  • Black ABS Radome
  • 1.5:1 VSWR Max
  • 30 Watt Max Input Power

Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment


Product Resources

Key Specifications

Key Specifications

Polarization
Vertical
Minimum Frequency
143 MHz
Maximum Frequency
432 MHz
Connector Series
NMO
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.