We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

144/430 MHz, 3/3.5 dBi, High Power Whip Antenna, UHF Male Connector, 100 Watt, 18 inch Length

SKU LCANRBD1079
Available to Ship 30
Quantity Price
1 - 24 $24.39
25 - 49 $23.17
50 - 99 $21.95
100 + Call Us
Price $24.39

All Prices are in US Dollars and do not include duties



The LCANRBD1079 from L-com is a high power whip antenna designed for handheld radios, vehicles, and base stations in UHF/VHF communications. This omnidirectional antenna features a UHF Male Connector. Our dual-band antenna can operate at frequencies ranging from 144 to 148 MHz with 3 dBi gain and 420 to 450 MHz with 3.5 dBi gain. This antenna is stocked to be readily available for same-business-day shipment.

Our omnidirectional antenna with vertical polarization has a maximum input VSWR of 1.5:1. This dual-band antenna has a maximum input power of 100 Watts. L-com’s LCANRBD1079 high power whip antenna can withstand temperatures ranging from -40 to 80 degrees C. This antenna has an overall length of 18.8 inches, a height of 0.7 inches, and a weight of 0.265 lbs.

The LCANRBD1079 dual-band antenna has an impedance of 50 Ohms. This high power whip antenna is suitable for portable communication due to its flexibility, durability, portability, and compactness. Our antenna comes with a stainless steel radome that provides a protective covering without compromising the antenna system's performance. Additional dimensions and specifications for this omni antenna are on our downloadable PDF datasheet.

L-com has one of the largest in-stock selections of dual-band omnidirectional antennas for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal high power whip antenna for your requirements.


Features
  • UHF Male Connector
  • Dual Band VHF/UHF
  • Stainless Steel Whip
  • 100 Watt Input Power

Application
  • Hand-held two-way radio comms
  • VHF/UHF applications
  • Public Safety / Emergency services
  • Land and Private mobile radio (LMR) (PMR)
  • Fixed and mobile services

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
144 MHz
Maximum Frequency
450 MHz
Connector 1 Polarity
Standard
Connector Series
UHF
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.