L-com

144 to 148 MHz and 300 to 450 MHz, 9.5/11.5 dBi Aluminum Alloy Yagi Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR

SKU LCANYG1000
Available to Ship 38
Quantity Price
1 - 9 $227.99
10 - 24 $218.87
25 - 99 $209.75
100 + Call Us
Price $227.99

All Prices are in US Dollars and do not include duties



The L-com LCANYG1000 9.5/11.5 dBi aluminum alloy yagi antenna, with N female connector, is an economical yet high-performance antenna designed for high-power applications. This yagi antenna can output frequencies from 144 to 148 and 300 to 450 MHz, which is useful for military communications, trunking, public safety, industrial communication, and amateur radio applications. This high gain 9.5/11.5 dBi antenna transmits high-power signals, increasing the signal strength and thus providing improved coverage, better-broadcast control, and faster speed.

L-com's LCANYG1000 yagi antenna elements are compactly packaged, thus transportation and installation become easier. It has a 1.5 VSWR that results in the best power transfer and reduced losses. This 144 to 148 and 300 to 450 MHz VHF/UHF antenna made from strong and lightweight aluminum alloy has high directional characteristics. It comes with a N female connector, which is threaded and weatherproof that ensuring a reliable physical connection.

This yagi antenna uses vertical polarization to transmit signals, thus reducing interference and performing better at lower heights. The yagi antenna has 1 port to connect an external circuit with 100W maximum input power per port. All components of this 9.5/11.5 dBi antenna are DC grounded for lightning protection, rugged outdoor design, and have a high-power handling capacity .

This antenna with a 9.5/11.5 dBi maximum gain is ideal for LMR, military, airports, construction, mining, commercial applications, and radio users. This LCANYG1000 aluminum alloy yagi antenna from L-com comes in compact packaging for lower shipping costs, is in stock, and available for same-day shipping. For further information on similar products, our expert technical support and highly trained sales team can get you the perfect 144 to 148 and 300 to 450 MHz, 9.5/11.5 dBi aluminum alloy yagi antenna with a N female connector as per your requirement.


Features
  • Frequency coverage for 144 MHz to 148 MHz and 300 MHz to 450 MHz with Type N Female connector and gain 9.5 dBi / 11.5 dBd antennas
  • Covers 2-Meter amateur band of 145MHz VHF band
  • Easy and quick time to installations with small packaging
  • Weather and corrosion free made of high-grade aluminum alloys
  • 100 W max input power
  • Vertical Polarization

Application
  • Outdoor point-to-point (PtP) or point-to-multipoint (PtMP) applications
  • 2-meter band applications of 145MHz band
  • VHF/UHF radio applications supported with Trunking for two-way radio communications
  • Public Safety / Emergency services / Marine communications / Rail road communications
  • Tetra and P-25 Applications exclusively supported
  • Land Mobile Radio (LMR) and Private Mobile Radio (PMR)
  • Fixed and mobile services for paging/voice/data in full duplex and half duplex mode

Key Specifications

Key Specifications

Polarization
Vertical
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.