L-com

13U 2-Post Open Frame Aluminum Rack (12-24), Black

  • Picture of 13U 2-Post Open Frame Aluminum Rack (12-24), Black
Picture of 13U 2-Post Open Frame Aluminum Rack (12-24), Black
SKU LC-2POST-13UAL-12-24
Available to Ship 24
Quantity Price
1 - 9 $187.99
10 - 24 $180.47
25 - 99 $172.95
100 + Call Us
Price $187.99

All Prices are in US Dollars and do not include duties



L-com's LC-2POST-13UAL-12-24 2-post network rack features an open frame for flexibility. Our open frame aluminum rack allows you to select the server rack options most suited to your network configuration. The floor-mount open frame rack is compatible with casters, making it easy to move and providing easier rear cable access. Our 2-post rack is made from lightweight aluminum material. This 13U open frame rack can accommodate stationary loads of up to 661 lbs. Make your online purchase right now to take advantage of our same-day shipping.

This open frame rack is ideal for setup on any desktop or tabletop environment, they can also be mounted on the floor. Our open frame rack is made of lightweight aluminum with a black powder coated finish. L-com's floor-mount aluminum racks are perfect for mounting your networking equipment and panels in space-constrained situations. Our open frame rack has a bolted assembly construction with threaded rack holes and cable hook. The 19-inches black powder coated rack has a slim design to maximize space utilization in data centers.

The L-com LC-2POST-13UAL-12-24 19-inch rack equipment can be easily installed using the 12-24 threaded holes. Our 19-inches rack can be used to mount any 19-inches panel. This rack has measurements of 13.4 inches in length, 20.25 inches wide, and 28 inches high. Our 2-post open frame rack has an excellent balance of strength and is lightweight. The 13U 2-post open frame rack is suitable for schools, businesses, IT shops, data centers, and networking market applications.

L-com has one of the largest in-stock selections of 2-post racks, with same-day shipment for domestic and international orders. Our black-colored open frame rack has excellent utility and durability. All our 2-post racks are manufactured with quality production processes. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect rack product to meet requirements.


Features
  • MEDIUM-DUTY: Built from aluminum for lightweight installs
  • CONVENIENT: This rack allows for a high level of cable organization with attachable/detachable cable management rings included
  • COMPLIANT: This item meets the compliance standards and specifications for EIA/ECA-310-E to ensure compatibility with 19-inch products
  • EASY ASSEMBLY: Numbered RU mounting positions allow for simple installation

Application
  • Schools
  • Businesses
  • Data Centers
  • SOHO Network Installs

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.