We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

138 MHz - 174 MHz 1 Folded Dipole antenna, 4 dBi gain, 1/2 Wave Bidirectional pattern, V-pol, Type N Female Connector

SKU LCANED1000
Available to Ship 7
Quantity Price
1 - 4 $630.00
5 - 9 $604.80
10 - 24 $579.60
25 + Call Us
Price $630.00

All Prices are in US Dollars and do not include duties



The L-com LCANED1000 is a high performance, single element exposed folded dipole antenna designed to operate from 138 to 174 MHz for VHF frequency band communication systems. The LCANED1000 has 4.1 dBi / 1.95 dBd of high gain and can be used for long distance communications over a wide range of applications. The LCANED1000 is ideal for boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation.

The folded exposed dipole LCANED1000 has 68 vertical beamwidth. This antenna has Vertical polarization, and the included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Half wavelength away from the mast and do not require any further field adjustments. The LCANED1000 exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. These dipole antennas are side mounted ½ wave spacing from the mast, has a pigtail terminated with 1 Type N female connector. This premium quality 1-bay dipole antenna has bidirectional pattern with 100W maximum power handling capability.

L-com’s 138 to 174 MHz single element half wave exposed folded dipole LCANED1000 antennas with 4.1 dBi/ 1.95 dBd max gain for VHF communication applications. The central support mast is precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation. This half wave folded exposed dipole antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Frequency coverage for 138 MHz to 174 MHz with Type N Female connector
  • Very High Gain 4.1 dBi / 1.95 dBd antennas
  • Easy and quick time to installations
  • Industrially tuned dipoles made of high-grade aluminum alloys
  • 1-Folded dipole antenna has bidirectional pattern with ½ wave spacing
  • 68° vertical beamwidth with Vertical Polarization
  • 100 W max input power

Application
  • Outdoor point-to-point (PtP) or point-to-multipoint (PtMP) applications
  • VHF radio applications supported with Trunking for two-way radio communications
  • Wireless LAN systems, IOT and IIOT low data high coverage applications
  • TV Broadcasts and FM radio applications
  • Air traffic controllers / Public Safety / Emergency services / Marine communications
  • Tetra and P-25 Applications exclusively supported
  • Land Mobile Radio (LMR) and Private Mobile Radio (PMR)

Key Specifications

Key Specifications

Polarization
Vertical
Minimum Frequency
138 MHz
Maximum Frequency
174 MHz
Connector Series
N
Connector Gender
Female
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.