We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

136-940MHz, 2.5 dBi Gain, Omni-directional Antenna with Magnetic NMO Mount, N-Female Connector

SKU LCANMOB1004-NF
Available to Ship 189
Quantity Price
1 - 24 $57.99
25 - 49 $55.09
50 - 99 $52.19
100 + Call Us
Price $57.99

All Prices are in US Dollars and do not include duties



The L-com LCANMOB1004-NF is an omnidirectional antenna with a magnetic NMO mount specifically designed for high-performance applications. This vertically polarized omni antenna with NMO mount is available in black color. Our high-quality antenna can operate at frequencies ranging from 136 to 940 MHz, which is ideal for indoor low-profile, in-building, and mobile applications. This non-infrastructure antenna has a 2.5 dBi gain, which transmits high-power signals and faster speed. This vertically polarized omni antenna with NMO mount is available in white color.

The LCANMOB1004-NF in-building antenna from L-com features an NMO-type magnetic mount, which is ideal when the portability of the antenna is required. This NMO antenna mount is constructed with a heavy-duty magnet to ensure secure mounting. No drilling is required for the installation of this antenna mount, making it easy to fine-tune the antenna location. The magnetic base is easy to install and offers a temporary plug-and-play installation. Our magnetic mount comes with an N-type female connector and can be used for WLAN, Wi-Fi, public safety, and mobile RF applications.

L-com has one of the largest in-stock selection of omnidirectional antennas with same-day shipment. Use our on-line ordering system to purchase your LCANMOB1004-NFantenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities). For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal vertically polarized antenna with a magnetic NMO mount for your requirements.


Features
  • Outdoor Rated Omni Directional Antenna
  • 2.5 dBi Gain
  • Easy to install magnetic mount offering temporary plug and play installation
  • NMO Magnetic Mount, Black ABS Radome
  • 1.5:1 VSWR Max
  • 10 Foot, Black Low-Loss LMR195 Equivalent Cable
  • N-Female Connector
  • Tunable Frequency

Application
  • Offroad/Overland Vehicles
  • Mining/Industrial
  • Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
136 MHz
Maximum Frequency
940 MHz
Connector Series
N
Connector Gender
Female
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.