L-com

136-174 MHz Telescopic Antenna, 2.5 dBi gain, BNC Male Connector, Vertical Polarization

  • Picture of 136-174 MHz Telescopic Antenna, 2.5 dBi gain, BNC Male Connector, Vertical Polarization
Picture of 136-174 MHz Telescopic Antenna, 2.5 dBi gain, BNC Male Connector, Vertical Polarization
SKU LCANRBD1033
Available to Ship 21
Quantity Price
1 - 24 $21.79
25 - 49 $20.70
50 - 99 $19.61
100 + Call Us
Price $21.79

All Prices are in US Dollars and do not include duties



The L-com LCANRBD1033 is a single band telescopic antenna that ships on the same day as ordered. Our vertical polarized antenna with 136 to 174 MHz frequency range has a BNC male connector. This antenna with a black colored radome has an overall length of 6.69 in, a width of 0.500 in, and a weight of 0.33 lbs.

L-com’s LCANRBD1033 is a single band antenna operating from 136 to 174 MHz with 2.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band rubber duck antenna as per your requirement.


Features
  • 136 MHz to 174 MHz, 2.5 dBi Gain
  • BNC-Male connector
  • Telescopic radiator
  • Plug and play
  • 50W power handling
  • VSWR < 1.5:1
  • Vertical polarization
  • Black

Application
  • PtP or PtMP applications
  • Trunking for two-way radio comms
  • VHF applications
  • Public Safety / Emergency services
  • Marine / Rail road communications
  • P-25 applications exclusively supported
  • Land mobile radio (LMR)
  • Fixed and mobile services

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
136 MHz
Maximum Frequency
174 MHz
Connector 1 Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.