Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

12x10x06 Stainless Steel Weatherproof Outdoor IP66 NEMA 4X Enclosure, DIN Rail Mount

  • Picture of 12x10x06 Stainless Steel Weatherproof Outdoor IP66 NEMA 4X Enclosure, DIN Rail Mount
Picture of 12x10x06 Stainless Steel Weatherproof Outdoor IP66 NEMA 4X Enclosure, DIN Rail Mount
SKU NBSS121006-000DR
Available to Ship 78
Quantity Price
1 - 4 $738.99
5 - 9 $709.43
10 - 24 $679.87
25 + Call Us
Price $738.99

All Prices are in US Dollars and do not include duties



This L-com box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications, and they can ship on the same day. Constructed from 16ga. Brushed 304 Stainless Steel that provides superior protection against corrosion, chemicals and wet conditions. The enclosure is constructed with UV protected and impact resistant material to ensure protection in any environment. The integrated welded mounting flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide range of pole diameters with one of our optional pole mounting hardware kits. The fully gasketed lid features a 316 stainless steel removable hinge pin that allows for quick removal & reattachment with only a pair of pliers. The enclosure comes with a 304 stainless steel latch with padlock eye allowing you to secure the enclosure from tampering.

Mounting Rails

The aluminum mounting rails installed within the L-com NBSS121006-000DR provide provisions to mount our pre-cut DIN3 Rail P/N: DIN35-NB12 (sold individually) for installing a number of off-the-shelf DIN Modules and systems. The flexibility of the DIN rail mounting system and the large selection of modules available offer any number of application solutions indoor and out, even in harsh environments. The NEMA 4X/ IP66 rating provides a sealed environment to safely house the control, routing and power systems being designed with the DIN Modules. The DIN Rails can be adapted to hold other systems and components to accommodate their placement in the enclosure. The enclosure features holes for two N-Bulkhead connectors or Lightning Protectors, a grounding lug, and a cable conduit connector to accept power or system feeds into the enclosure.

The L-com HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33

*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4X / IP66 rating


Features
  • 16ga. Brushed 304 Stainless Steel
  • 304 Stainless steel latch with padlock eye
  • NEMA Type 4X / IP66* rated
  • Fully gasketed vented lid, integral welded mounting flange & 316 Stainless steel hinge and removable pin
  • Includes Mounting Rails for DIN3 Rails and DIN modules in the Enclosure

Application
  • Electrical & Electronics Instruments, Controls & Components, Wireless LAN WiFi equipment
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • EMI/RFI Sensitive environments/equipment
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.