L-com

12x10x06 Stainless Steel Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120VAC Mount Plate Vented Lid

  • Picture of 12x10x06 Stainless Steel Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120VAC Mount Plate Vented Lid
Picture of 12x10x06 Stainless Steel Weatherproof Outdoor IP24 NEMA 3R Enclosure, 120VAC Mount Plate Vented Lid
SKU NBSS121006-10V
Available to Ship 6
Quantity Price
1 - 4 $930.00
5 - 9 $911.40
10 - 24 $892.80
25 + Call Us
Price $930.00

All Prices are in US Dollars and do not include duties



This L-com box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications, and they can ship on the same day. Constructed from 16ga. Brushed 304 Stainless Steel that provides superior protection against corrosion, chemicals and wet conditions. The enclosure is constructed with UV protected and impact resistant material to ensure protection in any environment. The lid includes two vents with installed rain guards and filters. The integrated welded mounting flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide range of pole diameters with one of our optional pole mounting hardware kits. The fully gasketed lid features a 316 stainless steel removable hinge pin that allows for quick removal & reattachment with only a pair of pliers. The enclosure comes with a 304 stainless steel latch with padlock eye allowing you to secure the enclosure from tampering.

Mounting Plate

The aluminum mounting plate included with the L-com NBSS121006-10V features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector.

The L-com HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33


Features
  • 16ga. Brushed 304 Stainless Steel
  • 304 Stainless steel latch with padlock eye
  • NEMA Type 3R / IP24 rated
  • Fully gasketed vented lid with filters, integral welded mounting flange & 316 Stainless steel hinge and removable pin
  • Features aluminum mounting plate with surge protected duplex 120 VAC outlets

Application
  • Electrical & Electronics Instruments, Controls & Components, Wireless LAN WiFi equipment
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • EMI/RFI Sensitive environments/equipment
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.