This L-com box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications, and they can ship on the same day. Constructed from 16ga. Brushed 304 Stainless Steel that provides superior protection against corrosion, chemicals and wet conditions. The enclosure is constructed with UV protected and impact resistant material to ensure protection in any environment. The lid includes two vents with installed rain guards and filters. The integrated welded mounting flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide range of pole diameters with one of our optional pole mounting hardware kits. The fully gasketed lid features a 316 stainless steel removable hinge pin that allows for quick removal & reattachment with only a pair of pliers. The enclosure comes with a 304 stainless steel latch with padlock eye allowing you to secure the enclosure from tampering.
Mounting Plate
The aluminum mounting plate included with the L-com NBSS121006-10F-1 features standard surge protected duplex 120 VAC outlets and a terminal block for easy hook up to the externally provided line power. The enclosure also features holes for two N-Bulkhead Lightning Protectors or Connectors, a grounding lug and cable conduit connector.
Cooling
To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in cooling fan, internal temperatures can be better maintained. This model is ideal in Hot environments.
The L-com NBSS121006-10F-1 model includes a thermostat-controlled 6.8W fan. The high airflow, low noise fan used allows warm air to be actively pushed out while the lower vent passively pulls in outside air into the enclosure. Filters for both ports prevent foreign objects or debris from entering the enclosure. The fan turns on when the internal temperature rises to 85° F (29° C) ±5° and turns off at 67° F (19° C) ±10°. The cooling fan does not require the use of any of the AC outlets, leaving them all available for your equipment.
The L-com HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.
Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33
Features
- 16ga. Brushed 304 Stainless Steel
- 304 Stainless steel latch with padlock eye
- NEMA Type 3R / IP24 rated
- Fully gasketed vented lid with filters, integral welded mounting flange & 316 Stainless steel hinge and removable pin
- Features aluminum mounting plate with surge protected duplex 120 VAC outlets & thermostat controlled cooling system
Application
- Electrical & Electronics Instruments, Controls & Components, Wireless LAN WiFi equipment
- Indoor and outdoor installations
- Rapid Deployment Installations
- EMI/RFI Sensitive environments/equipment
- Protection of equipment from theft or damage