L-com

12x10x06 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, Modified Base, Clear Lid, Black

  • Picture of 12x10x06 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, Modified Base, Clear Lid, Black
Picture of 12x10x06 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, Modified Base, Clear Lid, Black
SKU NBBWPC121006-02
Available to Ship 40
Quantity Price
1 - 9 $285.99
10 - 24 $274.55
25 - 99 $263.11
100 + Call Us
Price $285.99

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The included wall mount brackets come uninstalled and bagged with their hardware inside of the enclosure. Once the brackets are installed the enclosure can be mounted directly to any flat wall surface provided proper screws are used into secure studs. The brackets, once installed, also allow you to use our HGX-PMT pole mount kits. The clear lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The clear lid provides an unobstructed view inside the enclosure allowing for the monitoring of installed equipment and its data readout, activity or warning lights without the need to open the lid. The enclosure comes with a pair of stainless-steel latches with padlock eyes allowing you to secure the enclosure from tampering. The enclosure comes in Black with a Clear Lid.

The HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33

*Note: Enclosure ports (Cable conduit connector and N-type holes for lightning protectors or connectors) must be properly sealed to maintain NEMA Type 4X / IP66 rating

**Note: If all four of the optional lid screws are installed the enclosure can achieve. NEMA 6P / IP68 however all of the openings would have to be properly sealed with an IP68 rated plug, gland or coupler.


Features
  • High-Impact, UV Resistant Polycarbonate (Black)
  • Stainless steel latches with padlock eye
  • NEMA Type 4X / IP66 rated (includes (4x) optional lid corner screws)
  • Fully gasketed clear lid & user installed wall mounting brackets
  • Basic enclosure without mounting plate

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.