L-com

12V DC One Fan Unit - UL, with wire leads

  • Picture of 12V DC One Fan Unit - UL, with wire leads
  • Picture of 12V DC One Fan Unit - UL, with wire leads
  • Picture of 12V DC One Fan Unit - UL, with wire leads
  • Picture of 12V DC One Fan Unit - UL, with wire leads
  • Picture of 12V DC One Fan Unit - UL, with wire leads
Picture of 12V DC One Fan Unit - UL, with wire leads
SKU LCFAN12VDCVUL
Available to Ship 24
Quantity Price
1 - 24 $37.29
25 - 49 $35.43
50 - 99 $33.56
100 + Call Us
Price $37.29

All Prices are in US Dollars and do not include duties



The L-com LCFAN12VDCVUL single fan DC unit delivers consistent airflow to help prevent overheating and maintain equipment performance. This DC fan unit runs on 12V and comes with wire leads for convenient connection. Our fan operates at a quiet noise level of 46.14 dB-A, helping to minimize disruption in work environments. This 12V DC fan unit is well-suited for office spaces and server rooms, providing efficient and reliable cooling for essential systems.

We offer this DC fan unit fully assembled with wire leads, making installation quick and easy. Our fan panel helps maintain airflow and prevent overheating, which can contribute to longer equipment lifespan and reduced replacement expenses. This L-com LCFAN12VDCVUL fan unit is commonly used in SOHO, A/V, studio, IT, and datacenter cabinets to support equipment performance, safety, and reliability.

L-com has one of the largest in-stock selections of DC fan units, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 12V single fan DC unit with wire leads that meets your needs.


Features
  • Noise Level: 46.14 dB-A
  • Input Voltage 12V DC| CFM: 130.45

Application
  • Network Cabinets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.