L-com

12U Swing Gate Open Wall Rack

  • Picture of 12U Swing Gate Open Wall Rack
  • Picture of 12U Swing Gate Open Wall Rack
  • Picture of 12U Swing Gate Open Wall Rack
  • Picture of 12U Swing Gate Open Wall Rack
  • Picture of 12U Swing Gate Open Wall Rack
Picture of 12U Swing Gate Open Wall Rack
SKU LC-SGWR-12U
Available to Ship 25
Quantity Price
1 - 9 $139.99
10 - 24 $137.19
25 - 99 $134.39
100 + Call Us
Price $139.99

All Prices are in US Dollars and do not include duties



The L-com LC-SGWR-12U is a swing gate open wall mount rack that is suitable for your standard 19-inch EIA servers and networking equipment. This rack has an open wall mount design which allows airflow and great overall access for equipment installation, servicing, and cable management. This wall mount rack is made of cold rolled steel with a durable black powder coat finishing.

Our open wall mount rack comes with a hinged front swing gate that easily opens to a 180-degree angle for easy rear cable and equipment access. The front gate of this LC-SGWR-12U wall rack can be completely removed from the rack for bench assembly or maintenance and then easily returned into position. The front gate is reversible, providing pre-tapped 12-24 threaded holes on one side and square hole/cage nut on the other, to support essentially any rack-mounted equipment. Rack-mount spaces are clearly stenciled and numbered.

L-com’s 12U wall mount rack comes with an overall outside depth of 18in, width of 20in, and height of 26.2in and can hold a load capacity of 55 lbs. This LC-SGWR-12U wall mount rack comes with all assembly hardware and wall and equipment mounting hardware, including 10 x M6 cage nuts, 10 x M6 screws, 10 x 12-24 screws, 4 x M6 washers, and 4 X M6 wall mounting screws for hassle-free installation. Assembly is required; the product comes flat-packed. The rack is compliant with: CE, RoHS, DIN 41494, EIA/ECA-310-E, IEC-60297-3-100.

L-com stocks a wide selection of swing gate open wall mount racks for SOHO, A/V, studio, data center, and IT closet/ wiring rooms industries that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 12U network racks as per your requirements.


Features
  • SAVE SPACE: The open wall-mount network rack can be used for network closets, retail locations, classrooms, offices, warehouses and any areas where space is limited, and routine access to equipment is necessary.
  • CONVENIENT ACCESS: The front hinged rack swings out to allow easy rear access to equipment and cabling during and after installation. A revisable front gate opens, left or right.
  • EASY INSTALLATION: The Swing Gate rack ships flat packed and is easy to assemble. Includes: 10 x M6 Screws;10 x M6 Washers;10 x M6 Cage Nuts;4 x Anchors;10 x 12-24 screws. Rack spaces are clearly marked and numbered for easy reference
  • HEAVY DUTY: The swing gate rack is made from robust cold rolled steel with a durable, black powder coated finish. The maximum load capacity 55lbs.

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.