DescriptionThe L-com LC-12USDMTWMR 12U side load wall-mount network rack is an open frame rack that mounts sideways, allowing 19-inch wide servers, audio/video, or network rack-mount equipment to be mounted perpendicular to the wall. This sideways open frame rack is available in 12U height and 20.5-inch depth, making it ideal for closets, back offices, or any other space-constrained area. Our side mount open frame design allows for optimal airflow with an unobstructed back end of equipment, reducing hot spots and keeping working temperatures cooler, resulting in more efficient operation and a longer lifespan. This open design also provides simple access to the front and back of equipment from any angle, allowing for cable management and service. The sideways, left and right fixed rack rails are cage nut style and properly marked and numbered for quick and easy installation. The L-com 9U side mount wall mount network rack contains hardware for assembly, wall and equipment mounting: 12 x M6 cage nut/screw sets and 4 x M6 wall anchors for easy installation. This rack complies with CE, DIN 41494, EIA/ECA 310-E, and IEC-60297-3-100 standards. The 9U side load wall-mount network rack is 22.1 inches long, 21.5 inches wide, and 26.7 inches tall. Our wall-mounted server rack comes flat-packed. This L-com LC-12USDMTWMR side load wall-mount network rack is constructed of high-quality 1.5mm cold rolled steel with a standard black powder coat finish, ensuring durability and dependability. This rack supports stationary weight loads of up to 240 lbs. L-com has one of the largest in-stock selections of 12U side load wall-mount network racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 12U side load wall-mount network rack that meets your needs. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |