L-com’s LC-SMT6812-W is a 12U mid-depth floor cabinet that is finished in RAL9003 (signal white). This 19-inch mid depth cabinet has square hole/cage nut rail type mounting, and the mounting rails have appropriate RU markings. Mid-depth 33-inch (840mm) depth,19-inch wide, RAL9003 signal white cabinets provide a professional look while allowing easy cabling access and visibility for all mounted components. A 19-inch-width mid-depth cabinet is a standard-sized equipment mount that is commonly used in data rooms, server rooms, telecom, IT, and AV installations. For safely mounting servers, switches, A/V, and other related equipment, cold-rolled steel offers strength. Weight capacity to secure up to 1000 lbs of equipment. Mid Depth cabinets are compliant with: CE, EIA/ECA-310-E, HIPAA, NEMA Rated Type-1, PCI.
The 19-inch mid-depth floor cabinets provide standardized mounting holes and RU spacing. Associated accessories can also be purchased to add shelves, drawers, and spacer panels to further reduce clutter and make it easier to identify and troubleshoot issues. This LC-SMT6812-W from L-com 19-inch mid-depth floor cabinet is designed to provide maximum space efficiency, allowing you to install many network devices and equipment in a small footprint. Vertical mounting rails adjust in 1/4-inch increments for equipment depths from 3 to 30 inches to accommodate switches, patch panels, and other equipment. Comes fully assembled on a pallet due to size. (There may be an additional fee for locations with no loading dock, with otherwise limited access, and/or in residential/remote areas.) Includes (24) M6 screws, (24) M6 washers, (24) M6 cage nuts, and (2) pairs of keys.
These 19-inch EIA compliant cabinets are able to accommodate standard-width equipment types. A reliable, cost-effective, and flexible solution for managing network equipment and cables, the 19-inch (RAL9003 - Signal White) mid-depth floor cabinet is an essential component of any modern IT infrastructure. The cabinet features lockable and removable side panels for convenient cabling access. White finishes give advantages in terms of energy and heat energy as well as aesthetic choice. Perforated ventilation and laser-cut fan slots can accommodate fans to help cool your networking equipment. This also allows for better airflow and heat dissipation, which can help prevent equipment from overheating and improve overall system reliability. Front and rear reversible doors, removable side panels and pre-installed casters make it easy to access your equipment in this cabinet from virtually any angle. Anti-theft locks on the front door, rear panel, and both side panels maximize security.
L-com has one of the largest in-stock selections of 19-inch mid-depth floor cabinets with same-day shipment for domestic and international orders. These are available in 12U, 18U, and 24U, with adjustable depth sizes and a maximum rail depth of 30 inches for different equipment installation requirements. Mounting rails have appropriate RU markings. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect mid-depth floor cabinet for your requirements.
Features
- CONVENIENT EQUIPMENT INSTALL: Rails are adjustable from 3 to 30 inches, ideal for server applications
- HEAVY-DUTY MOBILITY: Cabinet holds up to 1000 lbs; casters allow you to roll the cabinet into place and use adjustable leveling feet for final setup
- COOL: Perforated doors aid airflow and top fan slots allow you to install fans
- SECURE: Locks on front and rear doors and side panels thoroughly secure your equipment
- ASSEMBLED: The cabinets arrive fully assembled on a pallet due to size constraints; extra shipping charges may apply depending on delivery location
Application
- SOHO
- A/V
- Studio
- Data
- IT and Telecom