L-com

12U 22in Depth Hinged Open Frame Wall Mount Server Rack

  • Picture of 12U 22in Depth Hinged Open Frame Wall Mount Server Rack
  • Picture of 12U 22in Depth Hinged Open Frame Wall Mount Server Rack
  • Picture of 12U 22in Depth Hinged Open Frame Wall Mount Server Rack
  • Picture of 12U 22in Depth Hinged Open Frame Wall Mount Server Rack
  • Picture of 12U 22in Depth Hinged Open Frame Wall Mount Server Rack
Picture of 12U 22in Depth Hinged Open Frame Wall Mount Server Rack
SKU LC-SWD5612D
Available to Ship 12
Quantity Price
1 - 9 $307.99
10 - 24 $301.83
25 - 99 $295.67
100 + Call Us
Price $307.99

All Prices are in US Dollars and do not include duties



The L-com LC-SWD5612D 12U open frame wall-mount network rack has a hinged rack design with a rear swing frame that opens to offer easy access to the back end of standard 19" servers, A/V, network, and telecom equipment in offices, network closets, stores, and classrooms. This open 4-post rack design maximizes ventilation and provides excellent overall accessibility for servicing and cable management. Our open frame server cabinet can hold equipment weighing up to 110 lbs.The 12U, 22 inch rail depth, open frame rack's symmetric design allows the swing frame hinge to be installed on either the left or right side, allowing the back door to open in the direction that best suits your setup. Our wall mount rack features cage nut-style fixed rack rails that are RU stenciled and labeled clearly for an easy installation.

This 12U hinged wall mount rack is built to last with high-quality cold rolled steel and a traditional black powder-coated finish. For easy installation, our 12U hinged wall mount rack comes with all assembly parts, as well as wall and equipment mounting hardware. This L-com LC-SWD5612D wall mount rack requires assembly; the product ships flat packed. This hinged 12U network rack cabinet is 26.6 inches high, 21.9 inches wide, and 23.7 inches deep. Our 12U wall mount server cabinet is compliant with CE, EIA/ECA-310-E, HIPAA, NEMA Type-1, and PCI.L-com has one of the largest in-stock selections of 12U open frame wall-mount network rack cabinets, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 12U 22 inch rail depth hinged open frame wall mount network rack cabinet that meets your needs.


Features
  • VERSATILE: 9U, 12U and 15U versions to scale to your build's needs.
  • EFFICIENT: The wall mounted design helps you conserve valuable floor space.
  • CONVENIENT: Hinged design allow you to easily access the rear of equipment for servicing and cable management.
  • DESIGN: Open frame designs help dissipate the heat that network components produce.
  • Included Hardware: 12 x M6 Cage Nuts
  • 12 x M6 Screws
  • 12 x Plastic Washers
  • 4 x M6 Wall Anchor

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.