L-com

12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty

  • Picture of 12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty
  • Picture of 12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty
  • Picture of 12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty
  • Picture of 12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty
  • Picture of 12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty
Picture of 12U 2 Post Open Frame Wall Mount Rack 18" Depth - Heavy Duty
SKU LC-12UWMR18INHD
Available to Ship 30
Quantity Price
1 - 9 $149.99
10 - 24 $146.99
25 - 99 $143.99
100 + Call Us
Price $149.99

All Prices are in US Dollars and do not include duties



The L-com LC-12UWMR18INHD 12U open frame wall-mounted rack stores and organizes standard 19-inch rack servers and networking equipment in network wire closets, back offices, and other work areas with limited floor space. This rack includes threaded vertical mounting rails that can support equipment up to 18 inches deep, such as network switches and patch panels. Our 12U open wall mount rack allows you to leverage wall space to put high-density rack mount equipment.

Our rack has an open frame design that allows for airflow and easy installation, configuration, and servicing of your equipment, as well as cable management. The L-com LC-12UWMR18INHD wall mount rack comes with a 24 x 12-24 screws, four M6 wall anchors for easy rack installation and equipment mounting. This rack supports stationary weight loads of up to 150 lbs.

This switch depth rack is made of heavy-duty cold rolled steel with welded top and bottom frames and a black powder-coated finish, ensuring longevity and reliability. The rack complies with CE, DIN 41494, EIA/ECA-310-E, and IEC-60297-3-100. The 12U open frame wall-mounted rack measures 18.25 inches depth, 20.25 inches wide, and 25 inches tall.

L-com has one of the largest in-stock selections of 12U open wall-mounted racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 12U switch depth 2 post wall-mounted rack that meets your needs.


Features
  • VERSATILE: 6U, 9U, 12U and 15U options allow you to scale to job requirements.
  • EFFICIENT: The open frame enables maximum airflow and easy overall access for installations and maintenance.
  • CABLE MANAGEMENT: The design incorporates cable management options such as rear slots for cable ties as well as holes for cable management rings.
  • DURABLE: Constructed of heavy duty cold rolled steel with double reinforced wall-anchor mounting holes.

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.