L-com

12U 2-Post Open Frame Desk Rack (10-32), Black

  • Picture of 12U 2-Post Open Frame Desk Rack (10-32), Black
Picture of 12U 2-Post Open Frame Desk Rack (10-32), Black
SKU LC-2PST-12UDSK-10-32
Available to Ship 9
Quantity Price
1 - 9 $96.99
10 - 24 $93.11
25 - 99 $89.23
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



The L-com LC-2PST-12UDSK-10-32 2-post network rack features an open frame for flexibility. Our open frame desk rack is made of heavy-duty cold rolled steel with a black powder coated finish. L-com's floor-mount steel racks are perfect for mounting your networking equipment and panels in space-constrained situations. Our open frame rack has a bolted assembly construction with threaded rack holes. The 19-inches black powder coated rack has a slim design to maximize space utilization in data centers. Our open frame desk rack has cable hooks available for purchase.

This 12U open frame desk rack can accommodate stationary loads of up to 330 lbs. Our 19-inches rack can be used to mount any 19-inches panel. This open frame desk rack has measurements of 11.5 inches in length, 20 inches wide, and 23 inches high. Our 2-post open frame rack has an excellent balance of strength and is lightweight. Make your online purchase right now to take advantage of our same-day shipping.

The L-com LC-2PST-12UDSK-10-32 19-inch rack equipment can be easily installed using the 10-32 threaded rack holes. Our open frame rack allows you to select the server rack options most suited to your network configuration. This open frame rack is ideal for setup on any desktop or tabletop environment, they can also be mounted on the floor. Our 2-post rack is made from high-quality cold rolled steel material. The 12U 2-post open frame rack is suitable for schools, businesses, IT shops, data centers, and networking market applications.

L-com has one of the largest in-stock selections of 2-post racks, with same-day shipment for domestic and international orders. Our black-colored open frame rack has excellent utility and durability. All our 2-post racks are manufactured with quality production processes. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect rack product to meet your requirements.


Features
  • EASY TO USE: Simply place the stable, reliable rack on a desk or other flat surface
  • CONVENIENT: Open frame design allows easy access to rear cables
  • RELIABLE: This rack angles back to shift the center and stabilize rack weight
  • MOVABLE: Because it doesn't require mounting, this rack preconfigures and relocates with ease

Application
  • Schools
  • Businesses
  • Data Centers
  • SOHO Network Installs

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.