L-com

12G SDI HD-BNC Male 75 Ohm Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A

  • Picture of 12G SDI HD-BNC Male 75 Ohm Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A
Picture of 12G SDI HD-BNC Male 75 Ohm Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A
SKU LCCN3098
Available to Ship 126
Quantity Price
1 - 24 $17.59
25 - 49 $16.89
50 - 99 $16.36
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



L-COM’s 12G-SDI HD-BNC connector LCCN3098 utilizes 12Gb/s data transfer rates to enable high resolution uncompressed video signal transmission. These products offer 4K and Ultra-HD quality signals that meet SMPTE ST 2082-1. These 75 Ohm connectors are available in PCB edge-mount, straight, or right angle configurations, as well as coaxial connectors to be used in industry standard cable assemblies.

Features
  • Meets SMPTE ST 2082-1 and Backwards Compatible with 2081-1
  • 12Gb/s Transmission
  • Cost Effective
  • 4x Panel Density of Standard BNC
  • 20% Lighter than Standard BNC

Application
  • 12G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
HD-BNC
Connector Gender
Male
Impedance
75 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12 GHz
Interface Type 1
Belden 4855R
Interface Type 2
Belden 1855A

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.