L-com

12G SDI BNC Male 75 Ohm Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6

  • Picture of 12G SDI BNC Male 75 Ohm Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
Picture of 12G SDI BNC Male 75 Ohm Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
SKU LCCN3095
Available to Ship 784
Quantity Price
1 - 24 $15.59
25 - 49 $14.97
50 - 99 $14.50
100 + Call Us
Price $15.59

All Prices are in US Dollars and do not include duties



L-COM’s 12G-SDI BNC connector LCCN3095 utilizes 12Gb/s data transfer rates to enable high resolution uncompressed video signal transmission. These products offer 4K and Ultra-HD quality signals that meet SMPTE Standard 2082-1. These 75 Ohm connectors are available in PCB edge-mount, straight, or right angle configurations, as well as coaxial connectors to be used in industry standard cable assemblies.

Features
  • Meets SMPTE ST 2082-1 and Backwards Compatible with 2081-1
  • 12Gb/s Transmission
  • Cost Effective

Application
  • 12G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
75 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12 GHz
Interface Type 1
Belden 4694R
Interface Type 2
Belden 1694A
Interface Type 3
RG6

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.