12G SDI BNC Female Right Angle Bulkhead Mount 75 Ohm Connector Solder Attachment 0.062" PCB

Item # LCCN3102
Availability
30
Price Table
Quantity Price
1 - 24 $9.71
25 - 49 $9.32
50 - 99 $9.03
100 + Call Us
Add to Cart

Description

L-COM’s 12G-SDI BNC connector LCCN3102 utilizes 12Gb/s data transfer rates to enable high resolution uncompressed video signal transmission. These products offer 4K and Ultra-HD quality signals that meet SMPTE Standard 2082-1. These 75 Ohm connectors are available in PCB edge-mount, straight, or right angle configurations, as well as coaxial connectors to be used in industry standard cable assemblies.

Features
  • Meets SMPTE ST 2082-1 and Backwards Compatible with 2081-1
  • 12Gb/s Transmission
  • Cost Effective
Application
  • 12G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras