L-com

12.4 GHz SMA Male Connector Solder Attachment for RG188-DS, RG316-DS

  • Picture of 12.4 GHz SMA Male Connector Solder Attachment for RG188-DS, RG316-DS
Picture of 12.4 GHz SMA Male Connector Solder Attachment for RG188-DS, RG316-DS
SKU LCCN3144
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: LCCN45963


The L-com LCCN3144 SMA male connector has a brass body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and brass contact with gold plating. This threaded standard coaxial connector works on a maximum frequency of 12.4 GHz and provides an excellent maximum VSWR of 1.21. The 12.4 GHz SMA connector is available in a 0.870-inch length, 0.313-inch width, and 0.313-inch height. The RG188-DS coax connector allows developers to configure and customize their signal connections however they desire. This SMA connector with solder/solder attachment has a high-quality construction and an impedance of 50 ohms. The LCCN3144 RG188-DS coax RF connector has nickel body plating. This 12.4 GHz brass coaxial connector comes with PTFE insulation. The SMA male connector weighs 0.009 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems. L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG188-DS
Interface Type 2
RG316-DS

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.