L-com

12.4 GHz RP SMA Male Connector Crimp/Solder Attachment for 400 Series, 405 Series, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch

  • Picture of 12.4 GHz RP SMA Male Connector Crimp/Solder Attachment for 400 Series, 405 Series, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch
Picture of 12.4 GHz RP SMA Male Connector Crimp/Solder Attachment for 400 Series, 405 Series, LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch
SKU LCCN3173
Available to Ship 9
Quantity Price
1 - 9 $161.99
10 - 24 $155.51
25 - 99 $149.03
100 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties



The L-com LCCN3173 SMA female connector has a brass body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and beryllium copper contact with gold plating. This threaded reverse polarity coaxial connector works on a maximum frequency of 12.4 GHz. The 12.4 GHz SMA connector is available in a 1.425-inch length, 0.709-inch width, and 0.709-inch height. The 400 series coax connector allows developers to configure and customize their signal connections however they desire. This SMA connector with crimp/solder attachment has a high-quality construction and an impedance of 50 ohms. The LCCN3173 400 series coax RF connector has gold body plating. This 12.4 GHz brass coaxial connector comes with PTFE insulation. The SMA female connector weighs 0.009 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems. L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
400 series
Interface Type 2
400 series
Interface Type 3
405 series
Interface Type 4
LMR-400
Interface Type 5
LMR-400-DB
Interface Type 6
LMR-400-UF
Interface Type 7
.400 inch

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.