Description
The L-com LCCN3186 SMA female connector has a brass body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and brass contact with gold plating. This threaded reverse polarity coaxial connector works on a maximum frequency of 12.4 GHz and provides an excellent maximum VSWR of 1.3.
The 12.4 GHz SMA connector is available in a 0.780-inch length, 0.430-inch width, and 0.430-inch height. This straight coaxial connector has bulkhead mount. The RG196 coax connector allows developers to configure and customize their signal connections however they desire. This SMA connector with crimp/solder attachment has a high-quality construction and an impedance of 50 ohms.
The LCCN3186 RG196 coax RF connector with bulkhead mount has gold body plating. This 12.4 GHz brass coaxial connector comes with PTFE insulation. The SMA female connector weighs 0.006 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems.
L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.
![]() |