L-com

12-Fiber SC UPC to SC UPC, OS2 Single Mode Distribution Cable, 6.2mm Riser, 2.0mm breakout, Yellow-30M

  • Picture of 12-Fiber SC UPC to SC UPC, OS2 Single Mode Distribution Cable, 6.2mm Riser, 2.0mm breakout, Yellow-30M
Picture of 12-Fiber SC UPC to SC UPC, OS2 Single Mode Distribution Cable, 6.2mm Riser, 2.0mm breakout, Yellow-30M
SKU FCA-12S2SCUSCURK2-30
Available to Ship 21
Quantity Price
1 - 9 $291.50
10 - 24 $279.84
25 - 99 $268.18
100 + Call Us
Price $291.50

All Prices are in US Dollars and do not include duties



L-com's FCA-12S2SCUSCURK2-30 is a fiber optic breakout cable that is built with 12-fiber SC/UPC to SC/UPC connectors. This cable assembly comes with single mode OS2 fiber that offers stable, high-speed transmission over short distances. Our yellow fiber optic cable assembly has an OFNR-rated PVC jacket. Make your online purchase right now to take advantage of our same business day shipping.

This 12-fiber fiber optic cable has a fiber diameter of 9/125 µm and a cable diameter of 6.2 mm. With an operating temperature range of -20 to 70 degrees C, this cable provides reliable performance across diverse conditions. Our single mode cable assembly is suitable for applications such as data centers, passive optical networks (PON), local area networks (LAN), enterprise networking, storage and cloud based services, AI data storage and communications, headend termination to a fiber backbone and terminations of data center fiber rack system..

Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. L-com’s FCA-12S2SCUSCURK2-30 single mode cable has a maximum insertion loss of 0.3 dB. Additional dimensions, specifications, and CAD drawings for this 12-fiber fiber optic cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of single mode SC/UPC fiber optic cable assemblies for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 12-fiber SC/UPC to SC/UPC cable that meets your requirements.


Features
  • 12X SC UPC to 12X SC UPC
  • Indoor single mode OS2
  • Riser (OFNR) rated cable
  • 6.2mm with tight buffer and aramid yarn strength member
  • 2mm TIA 598 color coded, .5M breakout
  • Suitable for ceilings and riser areas

Application
  • Data centers
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Enterprise Networking
  • Storage and cloud based services
  • AI data storage and communications
  • Headend termination to a fiber backbone
  • Terminations of data center fiber rack system


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.