L-com

12 Fiber Ribbon, 9 SM LC/UPC 3 Meter Pigtail Fanout Kit

  • Picture of 12 Fiber Ribbon, 9 SM LC/UPC 3 Meter Pigtail Fanout Kit
Picture of 12 Fiber Ribbon, 9 SM LC/UPC 3 Meter Pigtail Fanout Kit
SKU FPT12-LCUSM-R-FO-3
Available to Ship 8
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



The L-com FPT12-LCUSM-R-FO-3 is a fan-out fiber Optic ribbon cable assembly with pigtails constructed with single mode fiber. The 12 Fiber are terminated with LC/UPC connectors. The pigtails from the fan-out are 3 meters in length, and feature color-coded jackets, simplifying individual fiber identification.

Features
  • Ribbon-style Pigtail Assembly
  • 900um tight-buffered fanouts, color-coded to TIA-598-A Industry Standard
  • Low Insertion Loss
  • Standard 3 meter length
  • Terminated on fanout end

Application
  • Telecom
  • Datacom
  • Patch Panels and cross-connects

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.