L-com

12-Fiber LC UPC to LC UPC, OM5 Multimode Distribution Cable, 6.2mm Riser, 2.0mm breakout, Lime Green-10M

  • Picture of 12-Fiber LC UPC to LC UPC, OM5 Multimode Distribution Cable, 6.2mm Riser, 2.0mm breakout, Lime Green-10M
Picture of 12-Fiber LC UPC to LC UPC, OM5 Multimode Distribution Cable, 6.2mm Riser, 2.0mm breakout, Lime Green-10M
SKU FCA-12M5LCULCURK2-10
  Available for backorder
Quantity Price
1 - 9 $321.02
10 - 24 $314.60
25 - 99 $308.18
100 + Call Us
Price $321.02

All Prices are in US Dollars and do not include duties



The L-com FCA-12M5LCULCURK2-10 is a fiber optic breakout cable assembly that is equipped with 12-fiber LC/UPC to LC/UPC connectors. This cable assembly comes with a multimode OM5 fiber that offers cutting-edge Wideband Multimode Fiber (WBMMF) technology, supporting at least four WDM channels at 28 Gbps per channel over the 850-953nm wavelength range and a bandwidth of 28000 MHz·km. The lime green fiber optic cable has an OFNR-rated PVC jacket and a length of 10 meters.

Our fiber optic breakout cable is a robust and versatile fiber optic assembly designed for high-performance data transmission in various environments. L-com’s fiber optic breakout assembly is engineered for indoor high-speed deployments and guarantees reliability and superior signal integrity. With an operating temperature range of -20 to 70 degrees C, this FCA-12M5LCULCURK2-10 cable assembly provides reliable performance across diverse conditions.

This fiber optic cable from L-com is suitable for applications such as data centers, passive optical networks (PON), local area networks (LAN), enterprise networking, storage and cloud based services, AI data storage and communications, headend termination to a fiber backbone, and terminations of data center fiber rack system. Our breakout cable comes with a cable diameter of 6.2 mm and has an insertion loss of 0.3 dB. Additional dimensions, specifications, and CAD drawings for this 12-fiber cable assembly can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of LC/UPC to LC/UPC fiber optic breakout cords for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OM5 multimode fiber optic cable that meets your requirements.


Features
  • 12X LC UPC to 12X LC UPC
  • Indoor multimode OM5
  • Riser (OFNR) rated cable
  • 6.2mm with tight buffer and aramid yarn strength member
  • 2mm TIA 598 color coded, .5M breakout
  • Suitable for ceilings and riser areas

Application
  • Data centers
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Enterprise Networking
  • Storage and cloud based services
  • AI data storage and communications
  • Headend termination to a fiber backbone
  • Terminations of data center fiber rack system


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.