12-24 Pan Head, Phillips Type Pilot Point Screws, 50 pack. Zinc

Item # LC-12-24-Z
New
Availability
400
Price Table
Quantity Price
1 - 9 $17.11
10 - 24 $16.43
25 - 99 $15.74
100 + Call Us
Add to Cart

Description

L-com’s LC-12-24-Z is a pan-head screw comes in a package quantity of 50 and has 12-24 threads. The Phillips pilot point screw is made from steel material with a zinc finish. Our screw is used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. This threaded screw is specifically stocked to be readily available for same-business-day shipping.

This LC-12-24-Z pan-head screw from L-com is used for racks and network cabinets. The steel Phillips pilot point screw is suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. Additional threaded screw specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of 12-24 pan-head screw for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect zinc Phillips pilot point screw for your requirements.


Features
  • Material: Made of Steel. With a Zinc coated finish
  • Package Quantity: 50 sets
  • Threading: 12-24
  • Screw Type: Phillips Pan Head
Application
  • IT
  • DATA
  • A/V
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov