L-com

110-120V UL Cabinet Fan - 1pcs

  • Picture of 110-120V UL Cabinet Fan - 1pcs
  • Picture of 110-120V UL Cabinet Fan - 1pcs
  • Picture of 110-120V UL Cabinet Fan - 1pcs
  • Picture of 110-120V UL Cabinet Fan - 1pcs
  • Picture of 110-120V UL Cabinet Fan - 1pcs
Picture of 110-120V UL Cabinet Fan - 1pcs
SKU LC-SWFAN110-UL
Available to Ship 190
Quantity Price
1 - 24 $31.99
25 - 49 $30.39
50 - 99 $28.79
100 + Call Us
Price $31.99

All Prices are in US Dollars and do not include duties



The L-com LC-SWFAN110-UL is a UL-rated heavy-duty AC cooling fan designed to help prevent overheating of your network equipment. Our cabinet fan easily installs on the fan panel and in any 1.5"H x 4.69"W x 4.69"L (120mm x 120mm) standard location in your enclosure. This cooling fan requires an input voltage of 110-120 V and is suitable for A/V, broadcasting, networking, and data/IT applications.

Our cooling fan is perfect for our wall-mount and free standing cabinet series and operates at a quiet noise level (43db-A to 47db-A max). L-com’s cabinet fan is fully assembled and comes with 4 x 10-24 screws for easy installation. The enclosure cooling fan can help reduce overheating, this can help extend the life of equipment and reduce replacement costs.

L-com has the largest in-stock collection of LC-SWFAN110-UL AC cooling fans for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 110-120V cabinet fan as per your requirements.


Features
  • Noise Level: 43db-A to 47db-A Max
  • Hardware Included: 4 x 10-24 screws
  • Input Voltage: 110 - 120V 50/60Hz

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.