L-com

100 ohm Twinaxial Cable, 0.149 inches Outside Diameter with Modified FEP Jacket

  • Picture of 100 ohm Twinaxial Cable, 0.149 inches Outside Diameter with Modified FEP Jacket
Picture of 100 ohm Twinaxial Cable, 0.149 inches Outside Diameter with Modified FEP Jacket
SKU 0024A0024-9X-LC
Available to Ship 439
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Price $19.79

All Prices are in US Dollars and do not include duties



L-com’s 0024A0024-9X-LC is a twin axial bulk cable, with a nominal impedance of 100 Ohms. This twin axial bulk cable has a nominal outside diameter of 0.149 inches, along with a conductor diameter of 0.025 inches. The 90% shield coverage of this bulk cable provides excellent EMI/RFI protection, safeguarding sensitive signals from external interference and maintaining clear communication channels.

The twin axial cable has an attenuation of 0.3 dB per 100 feet at 1 MHz, resulting in low signal loss during data transfer. This 0024A0024-9X-LC twin axial bulk cable operates within a temperature range of -65 deg C to +200 deg C. The outer jacket material of this twin axial cable is composed of Modified FEP. This twin axial bulk cable from L-com has a nominal capacitance of 13.5 pF/ft along with 1.788 inches of minimum bend radius.

L-com has the largest in-stock selection of Modified FEP shielded twin axial cable with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the twin axial bulk cable for your requirements.


Features
  • MIL-STD-1553
  • -65°C to +200°C
  • 100 ohms

Application
  • MIL-STD-1553
  • Data


Product Resources

Key Specifications

Key Specifications

Generic Name
0024A0024-9X-FM
Flex Type
Flexible
Impedance
100 Ohm
Dielectric Type
Rayfoam H
Jacket Material
Modified FEP
Frequency, Max
400 MHz
Max Operating Temperature
200 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1.788 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.