L-com

100-240V One AC EC Fan Unit With Wire Leads

  • Picture of 100-240V One AC EC Fan Unit With Wire Leads
  • Picture of 100-240V One AC EC Fan Unit With Wire Leads
  • Picture of 100-240V One AC EC Fan Unit With Wire Leads
  • Picture of 100-240V One AC EC Fan Unit With Wire Leads
  • Picture of 100-240V One AC EC Fan Unit With Wire Leads
Picture of 100-240V One AC EC Fan Unit With Wire Leads
SKU LCFAN100240VULEC
Available to Ship 28
Quantity Price
1 - 24 $34.79
25 - 49 $33.05
50 - 99 $31.31
100 + Call Us
Price $34.79

All Prices are in US Dollars and do not include duties



The L-com LCFAN100240VULEC single fan AC/EC unit delivers steady airflow to help prevent overheating and maintain equipment performance. This fan unit operates on a wide input voltage range of 100-240VAC and comes with wire leads for easy connection. Our AC/EC fan unit features an electronically commutated (AC/EC) motor that runs on AC power while functioning like a DC motor.

This fan unit has an electronic controller that switches AC to DC current to the motor windings, ensuring energy efficiency and control. Our fan unit operates at a quiet noise level of 42.3 dB-A, minimizing disruption in office or server environments.

This 100-240V fan unit is ideal for maintaining efficient and consistent cooling in workspaces and critical systems.

We offer this AC/EC fan unit fully assembled with wire leads, making installation quick and easy. Our LCFAN100240VULEC single fan AC/EC unit helps maintain airflow and prevent overheating, supporting extended equipment lifespan and reduced replacement costs. This fan unit from L-com is commonly used in SOHO, A/V, studio, IT, and datacenter cabinets to enhance equipment performance, safety, and reliability.

L-com has one of the largest in-stock selections of AC/EC fan units, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 100-240V single fan AC/EC unit with wire leads that meets your needs.


Features
  • Noise Level: 42.3 dB-A
  • Input Voltage 110-240V
  • EC efficiency
  • CFM: 99.42

Application
  • Network Cabinets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.