To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc

  • Picture of 10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc
  • Picture of 10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc
  • Picture of 10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc
  • Picture of 10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc
  • Picture of 10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc
Picture of 10 pack M6 cage nut set(10ea, M6 screws,M6 cage nuts, M6 washers). Zinc
SKU LCCAGENUT10-Z
Available to Ship 173
Quantity Price
1 - 9 $7.89
10 - 24 $7.57
25 - 99 $7.26
100 + Call Us
Price $7.89

All Prices are in US Dollars and do not include duties



L-com’s LCCAGENUT10-Z is a M6 cage nut set includes screws, nuts, and washers made from steel material with a zinc finish. The hardware kit is used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. Our cage nut set comes in a package quantity of 10. This M6 cage nut set is specifically stocked to be readily available for same-business-day shipping.

This LCCAGENUT10-Z hardware set from L-com is used for racks and network cabinets. The steel M6 cage nut set is suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. Additional cage nut set specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of M6 cage nut sets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect zinc cage nut set for your requirements.


Features
  • Material: Made of Steel. With a Zinc coated finish
  • Package Quantity: 10 sets
  • Threading: M6
  • Screw Type: Phillips Pan Head

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.