10 dB Fixed Attenuator SMA Male (Plug) to SMA Female (Jack) DC to 12 GHz Rated to 2 Watts, Brass Body, 1.35:1 VSWR

Item # LCAT7467-10
Availability
5
Price Table
Quantity Price
1 - 24 $41.58
25 - 49 $39.92
50 - 99 $38.67
100 + Call Us
Add to Cart

Description

L-com carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers, receivers and detectors, adjusting the signal level to a range that is optimal. Few RF components are as commonly used as fixed coaxial attenuators, and L-com carries one of the largest in-stock varieties and ships them same day. The 10 dB Fixed Attenuator LCAT7467-10 is rated to and operates from DC to 12 GHz. The versatile coaxial package uses SMA female to SMA male connectors.

Features
  • DC to 12 GHz Frequency Range
  • SMA Connectorized Design
  • Attenuation 10 dB ±1 dB
  • Max Power 2 Watts (CW)
  • Max VSWR of 1.35:1
Application
  • Instrumentation
  • Precision Measurements
  • Prototyping and Characterization
  • Production Systems
  • WIFI 6E
  • 5G Cellular bands