L-com

10 Channels AC current sensor RS485 output, 0-5A

  • Picture of 10 Channels AC current sensor RS485 output, 0-5A
  • Picture of 10 Channels AC current sensor RS485 output, 0-5A
  • Picture of 10 Channels AC current sensor RS485 output, 0-5A
  • Picture of 10 Channels AC current sensor RS485 output, 0-5A
  • Picture of 10 Channels AC current sensor RS485 output, 0-5A
Picture of 10 Channels AC current sensor RS485 output, 0-5A
SKU SRCN-C290-1
Available to Ship 4
Quantity Price
1 - 9 $80.99
10 - 24 $77.75
25 - 99 $74.51
100 + Call Us
Price $80.99

All Prices are in US Dollars and do not include duties



This module is used to measure and monitor current consumption by utilizing current transformer technolgy. The module will collect voltage signal, convert and process it into a current value and output the current value with RS485 Modbus RTU protocol. Uses include building automation and facility management systems where acquiring information on energy usage can lead to increased efficiency. They can also detect equipment issues and help prevent damage by detecting over-current and/or short-circuit conditions.

Features
  • 10 input channels
  • CT Technology
  • RS485 output
  • Low power consumption
  • Includes 10 coils
  • 35mm DIN rail or panel mountable

Application
  • Building and facilities management
  • HVAC
  • Electric fansElectric pumps
  • Other devices where over-current & short-circuit protection are a concern.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.