L-com

1.8 dBi, UHF Rubber Duck Antenna, 400-470 MHz, MOTO Connector, Vertical Polarization

  • Picture of 1.8 dBi, UHF Rubber Duck Antenna, 400-470 MHz, MOTO Connector, Vertical Polarization
Picture of 1.8 dBi, UHF Rubber Duck Antenna, 400-470 MHz, MOTO Connector, Vertical Polarization
SKU LCANRBD1002
Available to Ship 98
Quantity Price
1 - 24 $13.19
25 - 49 $12.53
50 - 99 $11.87
100 + Call Us
Price $13.19

All Prices are in US Dollars and do not include duties



The LCANRBD1002 rubber duck antenna from L-com is part of our extensive line of directional antennas that we offer with global same-day shipping from our facilities certified to ISO 9001:2015. L-com’s high-quality single-band rubber duck antenna has a 1.8 dBi nominal gain and can be procured with no order limit. This rubber duck single-band 1.8 dBi antenna has a frequency range of 400 MHz to 470 MHz.

We lead the industry in supplying products like this 400 MHz to 470 MHz single-band antenna, along with other RF, microwave, and millimeter wave components. This rubber duck antenna from L-com uses a MOTO connector and has a maximum input power of 10 watts. Use our single-band rubber duck antenna with vertical polarization for fixed and mobile services, public safety or emergency services, trunking for two-way radio communications, land and private mobile radio (LMR) (PMR), PtP or PtMP, tetra, and P-25 applications.

L-com’s rubber duck antenna with 1.8 dBi gain has a MOTO-type connector. This MOTO-series connectorized omnidirectional antenna is 0.5 inches tall, 0.5 inches wide, and 3.54 inches long. The LCANRBD1002 UHF antenna has 360-degrees of horizontal and 90-degrees of vertical HPBW. Our high-quality antenna has a maximum input VSWR (voltage standing wave ratio) of 3:1.

L-com’s 50 Ohms impedance antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band rubber duck antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications. Order your 1.8 dBi UHF rubber duck antennas now and enjoy our international or domestic same-day shipping.


Features
  • 400 MHz to 470 MHz, 1.8 dBi Gain
  • MOTO connector
  • Heliflex whip antenna
  • Plug and play
  • 10W power handling
  • VSWR < 3:1
  • Vertical polarization

Application
  • PtP or PtMP applications
  • Trunking for two-way radio comms
  • UHF applications
  • Public Safety / Emergency services
  • Tetra and P-25 applications exclusively supported
  • Land and Private mobile radio (LMR) (PMR)
  • Fixed and mobile services

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
400 MHz
Maximum Frequency
470 MHz
Connector Series
MOTO
Impedance
50 Ohm
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.