L-com

1.8 dBi, CB Rubber Duck Antenna, 28 MHz, BNC Connector, Vertical Polarization

  • Picture of 1.8 dBi, CB Rubber Duck Antenna, 28 MHz, BNC Connector, Vertical Polarization
Picture of 1.8 dBi, CB Rubber Duck Antenna, 28 MHz, BNC Connector, Vertical Polarization
SKU LCANRBD1012
Available to Ship 54
Quantity Price
1 - 24 $23.59
25 - 49 $22.65
50 - 99 $21.94
100 + Call Us
Price $23.59

All Prices are in US Dollars and do not include duties



The LCANRBD1012 rubber duck antenna from L-Com is part of our extensive line of directional antennas that we offer with global same-day shipping from our facilities certified to ISO 9001:2015. L-Com’s high-quality single-band rubber duck antenna has a 1.8 dBi nominal gain and can be procured with no order limit. This rubber duck single-band 1.8 dBi antenna has a maximum frequency of 28 MHz.

We lead the industry in supplying products like this 28 MHz single-band antenna, along with other RF, microwave, and millimeter wave components. This rubber duck antenna from L-Com uses a BNC connector and has a maximum input power of 20 watts. Use our single-band rubber duck antenna with vertical polarization for marine radio and inshore communications, trunking for two-way radio communications, citizen band, and PtP or PtMP applications.

L-Com’s rubber duck antenna with 1.8 dBi gain has a BNC-type connector. This BNC-series connectorized omnidirectional antenna is 0.5 inches tall, 0.5 inches wide, and 9.05 inches long. The LCANRBD1012 CB antenna has 360-degrees of horizontal and 90-degrees of vertical HPBW. Our high-quality antenna has a maximum input VSWR (voltage standing wave ratio) of 2:1.

L-Com’s 50 Ohms impedance antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band rubber duck antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications. Order your 1.8 dBi CB rubber duck antennas now and enjoy our international or domestic same-day shipping.


Features
  • 27 MHz, 1.8 dBi Gain
  • BNC connector
  • Telescopic radiator
  • Plug and play
  • 20W power handling
  • VSWR < 1.5:1
  • Vertical polarization

Application
  • PtP or PtMP applications
  • Trunking for two-way radio comms
  • Marine radio comms
  • Citizen Band applications
  • Inshore comms

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
26.8 MHz
Maximum Frequency
28 MHz
Connector Series
BNC
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.