1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, B Type Female to A Type Female Couplers, Chrome Plated Shielded ABS, Silver

SKU PR175F504B3-3BAS-HR
QTY available 3
Quantity Price
1 - 9 $427.43
10 - 24 $410.33
25 - 99 $393.24
100 + Call Us
Price $427.43

All Prices are in US Dollars and do not include duties



Introducing the L-com PR175F504B3-3BAS-HR, a 16 port, 19" x 1.75" rack panel designed for high retention and optimal performance. The one-piece flange USB 3.0 adapters feature a B Type Female to A Type Female connection, ensuring seamless compatibility with a wide range of devices. The rack panel is mounted with L-com’s ECF504-30-BAS-HR, 3.0 USB Chrome Plated Shielded ABS, silver coupler, providing superior shielding and durability.

With dimensions of 19" x 1.75", the L-com PR175F504B3-3BAS-HR rack panel is perfect for use in data centers, telecommunications, external storage devices, data backup and recovery, and audio interfaces and recording equipment. The black powder coat finish not only enhances its aesthetic appeal but also ensures long-lasting protection against wear and tear.

For enhanced cable organization, consider purchasing the optional cable management bracket PR-CMB (sold separately) providing an optional solution to further streamline your setup. Whether you are managing a complex data center or a professional workspace, the L-com PR175F504B3-3BAS-HR is the perfect solution for all your USB 3.0 connectivity needs.


Features
  • 16 USB 3.0 High Retention, B Type Female to A Type Female Couplers
  • ECF504-30-BAS-HR Chrome Plated Shielded ABS silver couplers
  • Optional cable management bracket PR-CMB available (sold separately)
  • Black powder coat finish

Application
  • Data Center Management
  • Telecommunications
  • External Storage Devices
  • Data Backup and Recovery
  • Audio Interfaces and Recording Equipment