L-com

1.71 to 2.7 GHz, 3.3 to 3.6 GHz, 4-port WISP Panel Antenna, 13 and 14 dBi, 33-degree, 4 N-type female, +/- 45 dual Polarization

  • Picture of 1.71 to 2.7 GHz, 3.3 to 3.6 GHz, 4-port WISP Panel Antenna, 13 and 14 dBi, 33-degree, 4 N-type female, +/- 45 dual Polarization
Picture of 1.71 to 2.7 GHz, 3.3 to 3.6 GHz, 4-port WISP Panel Antenna, 13 and 14 dBi, 33-degree, 4 N-type female, +/- 45 dual Polarization
SKU HG1736-12XP-040-4NF
Available to Ship 6
Quantity Price
1 - 9 $329.99
10 - 24 $323.39
25 - 99 $316.79
100 + Call Us
Price $329.99

All Prices are in US Dollars and do not include duties



L-com's HG1736-12XP-040-4NF is a 1.71 GHz to 2.7 GHz, 3.3 GHz to 3.6 GHz WISP panel antenna that is used for cellular or mobile base stations or wireless networking due to its size and directional properties. Our antenna comes equipped with die-cast aluminum brackets that afford +/- 45 dual polarization. This panel antenna features a pole mount, a 33-degree beam width and is rugged and weatherproof.

The WISP antenna from L-com has a +/- 45 dual polarization and a gain of 13 and 14 dBi. This 4-port antenna includes a 4 N-type female connectors, which make 2 x 2 and 4 x 4 MIMO configurations possible for high speeds or multiple technology deployments. The HG1736-12XP-040-4NF WISP panel antenna is ideal suited for IOT, IIOT and various 5G and 4G LTE bands.

Our 4-port flat panel antenna has stainless steel hardware that assures a long service life. This panel antenna is also used as a client-side antenna instead of a reflector dish due to its high gain and moderate beam width for its relatively small size. The gain of the HG1736-12XP-040-4NF dual-band antenna is 13 dBi for the frequency range of 1.71 GHz to 2.7 GHz and 14 dBi for the frequency range of 3.3 GHz to 3.6 GHz. L-com WISP antennas are perfect for WLAN, PtP, PtMP, 2x2 and 4x4 MIMO capability, 2.4 GHz Wi-Fi, wireless networks, DAS, CBRS, 3 GHz WISP and smart cities expansion for coverage.

The L-com has the largest in-stock collection of 4-port WISP panel antennas for your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the 1.71 GHz to 2.7 GHz, 3.3 GHz to 3.6 GHz WISP panel antenna as per your requirements.


Features
  • 1710 to 2700 MHz and 3300 to 3600 MHz, 14 dBi gain
  • 33 deg. beamwidth sector antenna
  • 4 x N-type female connector
  • Weather proof - UV resistant PVC radome
  • Dual slant polarization (+/- 45 deg.)
  • VSWR < 2:1
  • 100 W max input power per port

Application
  • Point to point data links (PtP)
  • Point to multi-point data links (PtMP)
  • 2x2, 4x4 MIMO capability
  • WLAN, Wi-Fi 2.4 GHz, Wireless networks
  • DAS, CBRS and 3 GHz WISP
  • Smart cities expansion for coverage and IOT / IIOT
  • 5G bands - n1, n2, n3, n7, n25, n30, n34, n39, n40, n41, n65, n66, n78, n80, n84, n86, n95, n97, n98, n101
  • 4G LTE bands - B1, B2, B3, B4, B7, B25,B30, B33, B34, B37, B38, B39,B40, B41, B42, B65, B66, B69, B70

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
45 Deg. Slant
Minimum Frequency
1.71 GHz
Maximum Frequency
3.6 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.