Description
RFPCB-1.0/2.3-F-S-71 1.0/2.3 jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This 1.0/2.3 jack connector uses solder as an attachment method. The 1.0/2.3 connector is available in a 0.89-inch length and 0.23-inch width.
The L-com 1.0/2.3 jack PCB connector has a PTFE dielectric type. This 1.0/2.3 PCB connector has a beryllium copper body with gold plating. Our RFPCB-1.0/2.3-F-S-71 1.0/2.3 connector has a brass contact with gold plating.
This L-com 1.0/2.3 jack connector will ship the same day as purchased. Our 1.0/2.3 jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMC custom connector cable assemblies that will ship the same day as well.
The 1.0/2.3 jack connector with 50 Ohm impedance has a weight of 0.007 lbs. This push-on RF connector has a high quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.
Features
Application
|