L-com

1 MPO male w/ pins to 12 LC OS2 Single mode Fiber LGX Fan-out cassette

  • Picture of 1 MPO male w/ pins to 12 LC OS2 Single mode Fiber LGX Fan-out cassette
Picture of 1 MPO male w/ pins to 12 LC OS2 Single mode Fiber LGX Fan-out cassette
SKU FSP-MPM1-LC12-OS2
Available to Ship Call us
Quantity Price
1 - 9 $107.99
10 - 24 $103.67
25 - 99 $99.35
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM1-LC12-OS2 is a Fan-out cassette in a LGX footprint. The FSP-MPM1-LC12-OS2 is tested and pre-terminated with a 12 Fiber Male MPO connector leading to a 12 LC Fan-out LGX cassette. This Single mode model is designed for OS2 9/125 applications. The L-com FSP-MPM1-LC12-OS2 is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • Single mode OS2 9/125 Applications
  • 12 Fiber MPO Male w/ pins to 12 LC Fan-out LGX Cassette
  • High Performance and Space Saving
  • Compatible with US Conec MTP Products

Application
  • Data Centers
  • Server Connectivity
  • Link Aggregation
  • Fiber Optic Network Infrastructure


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.