Description
L-com's FOBBI30SNGPYS-M is a single mode, 9/125 simplex bulk cable. It features low water peak attenuation fiber, for deployments of CWDM and standard single mode services. The fiber is also bend-tolerant, which allows for tighter bend radius installations without additional attenuation. The outer diameter of the fiber cable is 3.0mm, and is compatible with all standard fiber optic connectors. The yellow-colored jacket is flame-retardant, plenum-rated (OFNP), which makes this cable ideal for deployments in data centers and other areas where regulations call for this rating. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts
Features
Application
![]() AccessoriesSimilar Products |